IESNA:LM-63-2002
[TEST]P950279
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42993
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5911.9 6357.7 6836.4 7317.3 7685.9 7911.7 8048.9 8126 8211.1 8309.8
8436.8 8609.2 8841.8 9116.3 9449.8 10011.2 10859.7 11984.9 13374.4 15112.1
17389.8 20004.3 22787.8 25319.6 26849.7 26072.7 24517.6 22433.9 19930.6 16947.4
13173.6 9412.3 6160.3 3580.9 1575.5 487.7 0
5911.9 6381.7 6920.5 7454.3 7847.9 8087.2 8200.4 8228.4 8246.7 8263.1
8289.4 8345.6 8448.6 8577.9 8791 9236.3 10016.9 11148.7 12623.3 14381.4
16487.1 18911.3 21708 24731.6 27763.1 28568.4 26859.9 24661.7 22353.6 19728
16051.5 12098.8 8420.5 5126.1 2395.6 763.4 0
5911.9 6406 7004.9 7591.1 8009.9 8262.6 8351.8 8330.7 8282.6 8216.3
8141.9 8081.8 8055.7 8039.8 8132.4 8461.3 9174.1 10312.5 11871.9 13650.5
15584.7 17818.5 20628.2 24143.3 28676.6 31064.1 29202.2 26889.4 24776.9 22508.8
18929.4 14785.4 10680.5 6671.4 3215.7 1039 0
5911.9 6440.3 7088.4 7714.3 8154.4 8393.3 8433.7 8332.3 8174.8 7993.1
7803 7632.8 7503.1 7414.6 7480.9 7869.2 8733.8 10058.9 11760.1 13627.8
15588.5 17708 20197.4 23279.2 27603.6 30943.1 29665.7 27106.8 24874 22578.7
19187.8 15155.2 11140.1 7184.8 3652.4 1282.7 0
5911.9 6474.5 7172.1 7837.5 8298.9 8523.5 8515.8 8333.6 8067.1 7769.9
7464.1 7184.1 6950.5 6789.4 6829.5 7277.1 8293.5 9805.2 11648 13605.1
15592.4 17597.3 19766.6 22415.3 26530.5 30822 30129 27323.9 24971.3 22648.3
19446.2 15525 11599.7 7698.4 4089.1 1526.3 0
5911.9 6494.9 7217.5 7911.7 8386.5 8587 8518 8241.7 7864.2 7471.6
7101.8 6782.6 6532.1 6396.2 6556.4 7259.4 8604.3 10483.1 12734 15171.8
17611.4 20009.1 22450.7 25125.6 29095.4 33171.6 33114.9 30435 27753.5 24825
21139.7 16812.4 12572 8367.6 4639 1801.2 0
5911.9 6515.3 7262.8 7985.8 8473.6 8650.5 8520.3 8149.9 7661.4 7173.2
6739.5 6381 6113.8 6003.1 6283.5 7241.7 8915 11160.9 13820.2 16738
19630.4 22420.8 25134.7 27835.9 31660.2 35521.4 36101 33545.9 30535.5 27001.7
22833.2 18099.8 13543.8 9036.9 5188.7 2076.2 0
5911.9 6525.6 7290.3 8026 8512.6 8671.9 8497.6 8065.7 7513.7 6988.6
6545.3 6190 5936.6 5864 6251.1 7390.1 9275.8 11817 14898.2 18316.3
21713.7 24998.3 28207.5 31316.3 35386.6 39066.7 39538.8 36998.4 33506.6 29227
24399.7 19210.8 14127.3 9280.3 5326.8 2088 0
5911.9 6535.8 7318 8065.9 8551.4 8693.2 8474.9 7981.3 7366.1 6803.9
6351.6 5999.2 5759.5 5724.8 6218.6 7538.5 9636.5 12473.1 15976.4 19894.3
23796.9 27575.7 31280.3 34796.5 39113 42611.8 42976.3 40451 36477.6 31452
25966.1 20321.9 14710.6 9523.5 5465 2099.6 0
5911.9 6531.2 7338.8 8085.2 8566.1 8695.4 8448.2 7921.9 7275.3 6703.6
6256.7 5909.6 5676 5664.6 6213.6 7615.6 9816.1 12858.3 16630.9 20821
25056.4 29085.4 33075.8 37023.2 41519.5 44836.1 44870.2 41934.6 37302.2 31535.5
25546.4 19600.5 13550.2 8611.5 4734.5 1762.7 0
5911.9 6535.8 7318 8065.9 8551.4 8693.2 8474.9 7981.3 7366.1 6803.9
6351.6 5999.2 5759.5 5724.8 6218.6 7538.5 9636.5 12473.1 15976.4 19894.3
23796.9 27575.7 31280.3 34796.5 39113 42611.8 42976.3 40451 36477.6 31452
25966.1 20321.9 14710.6 9523.5 5465 2099.6 0
5911.9 6525.6 7290.3 8026 8512.6 8671.9 8497.6 8065.7 7513.7 6988.6
6545.3 6190 5936.6 5864 6251.1 7390.1 9275.8 11817 14898.2 18316.3
21713.7 24998.3 28207.5 31316.3 35386.6 39066.7 39538.8 36998.4 33506.6 29227
24399.7 19210.8 14127.3 9280.3 5326.8 2088 0
5911.9 6515.3 7262.8 7985.8 8473.6 8650.5 8520.3 8149.9 7661.4 7173.2
6739.5 6381 6113.8 6003.1 6283.5 7241.7 8915 11160.9 13820.2 16738
19630.4 22420.8 25134.7 27835.9 31660.2 35521.4 36101 33545.9 30535.5 27001.7
22833.2 18099.8 13543.8 9036.9 5188.7 2076.2 0
5911.9 6494.9 7217.5 7911.7 8386.5 8587 8518 8241.7 7864.2 7471.6
7101.8 6782.6 6532.1 6396.2 6556.4 7259.4 8604.3 10483.1 12734 15171.8
17611.4 20009.1 22450.7 25125.6 29095.4 33171.6 33114.9 30435 27753.5 24825
21139.7 16812.4 12572 8367.6 4639 1801.2 0
5911.9 6474.5 7172.1 7837.5 8298.9 8523.5 8515.8 8333.6 8067.1 7769.9
7464.1 7184.1 6950.5 6789.4 6829.5 7277.1 8293.5 9805.2 11648 13605.1
15592.4 17597.3 19766.6 22415.3 26530.5 30822 30129 27323.9 24971.3 22648.3
19446.2 15525 11599.7 7698.4 4089.1 1526.3 0
5911.9 6440.3 7088.4 7714.3 8154.4 8393.3 8433.7 8332.3 8174.8 7993.1
7803 7632.8 7503.1 7414.6 7480.9 7869.2 8733.8 10058.9 11760.1 13627.8
15588.5 17708 20197.4 23279.2 27603.6 30943.1 29665.7 27106.8 24874 22578.7
19187.8 15155.2 11140.1 7184.8 3652.4 1282.7 0
5911.9 6406 7004.9 7591.1 8009.9 8262.6 8351.8 8330.7 8282.6 8216.3
8141.9 8081.8 8055.7 8039.8 8132.4 8461.3 9174.1 10312.5 11871.9 13650.5
15584.7 17818.5 20628.2 24143.3 28676.6 31064.1 29202.2 26889.4 24776.9 22508.8
18929.4 14785.4 10680.5 6671.4 3215.7 1039 0
5911.9 6381.7 6920.5 7454.3 7847.9 8087.2 8200.4 8228.4 8246.7 8263.1
8289.4 8345.6 8448.6 8577.9 8791 9236.3 10016.9 11148.7 12623.3 14381.4
16487.1 18911.3 21708 24731.6 27763.1 28568.4 26859.9 24661.7 22353.6 19728
16051.5 12098.8 8420.5 5126.1 2395.6 763.4 0
5911.9 6357.7 6836.4 7317.3 7685.9 7911.7 8048.9 8126 8211.1 8309.8
8436.8 8609.2 8841.8 9116.3 9449.8 10011.2 10859.7 11984.9 13374.4 15112.1
17389.8 20004.3 22787.8 25319.6 26849.7 26072.7 24517.6 22433.9 19930.6 16947.4
13173.6 9412.3 6160.3 3580.9 1575.5 487.7 0
5911.9 6308.9 6728.6 7139.4 7461.1 7664.6 7791.4 7864.9 7939.8 8032.6
8165.1 8350.2 8591.3 8868.3 9212.5 9708.6 10418.7 11348.3 12515.7 13903.6
15567.9 17316 18865.9 19964.4 20238.9 19083 17447.6 15501.4 13377.8 11075.6
8436.6 5904.9 3804.4 2201.9 990.5 324.4 0
5911.9 6260.1 6620.8 6961.8 7236.3 7417.8 7533.9 7603.8 7668.2 7755.1
7893.5 8090.9 8341.1 8620.6 8974.9 9406 9977.6 10711.8 11657.1 12694.9
13745.8 14627.8 14944.2 14609.2 13627.8 12093.3 10377.6 8568.9 6825 5204.1
3699.6 2397.4 1448.5 823 405.6 161.1 0
5911.9 6208.2 6513.3 6797.6 7019.2 7171.9 7267.2 7312.8 7348.4 7396.5
7483.6 7619.7 7796 7979.9 8189.6 8424.4 8722.4 9112.4 9625.6 10172.3
10679.5 11008.9 10936.3 10425.5 9474.7 8189.1 6877.4 5592.5 4403.3 3366.3
2443.3 1655.6 1066.7 656.1 350.7 145.4 0
5911.9 6156.5 6406 6633.3 6802.3 6926 7000.4 7021.7 7028.5 7037.6
7073.4 7148.3 7250.8 7339.3 7404.2 7442.7 7467 7513.1 7594.1 7649.6
7613.3 7389.9 6928.2 6242 5321.6 4284.9 3377.5 2616.1 1981.6 1528.6
1186.9 913.8 685.1 489.6 296 129.8 0
5911.9 6104.3 6297.8 6473.4 6608.1 6696.8 6736.5 6715.4 6657.4 6586.1
6515.8 6468.8 6446.8 6419.6 6368.3 6280.6 6159.6 6034.9 5918.9 5823.2
5718.9 5542.6 5250.4 4838.4 4303.5 3663.3 3087.3 2533.8 2005.2 1599.6
1251.3 957.6 703.3 492.7 294.5 128.2 0
5911.9 6052.1 6189.8 6313.4 6413.7 6467.7 6472.7 6409.2 6286.2 6134.7
5958.4 5789.4 5642.4 5499.5 5333 5118.4 4852.5 4557.1 4244.1 3996.8
3824.4 3695.5 3572.6 3434.6 3285.4 3041.7 2797.2 2451.2 2028.6 1670.8
1315.8 1001.6 721.4 496.4 292.6 126.6 0
5911.9 6002.2 6088.9 6172.6 6247.2 6279.2 6254.5 6146.7 5960.9 5742.9
5499.5 5276.9 5090.9 4930.5 4772.9 4587.3 4365.9 4121.5 3862 3656.7
3520.4 3430.5 3365.4 3288.3 3170.3 2965.3 2761.1 2471.4 2122 1803.3
1464.1 1145.6 843.5 586.2 358.4 153.4 0
5911.9 5952.3 5987.9 6031.7 6080.2 6090.7 6036.2 5884.2 5635.6 5351.1
5040.8 4764.5 4539.4 4361.3 4212.7 4056.2 3879.3 3686 3480 3316.7
3216.4 3165.8 3158.3 3142 3055.3 2889 2725 2491.3 2215.3 1935.5
1612.5 1289.7 965.3 676 424.2 180.4 0
5911.9 5904 5892.6 5901.7 5919.8 5922.1 5849.5 5664.6 5379.9 5060.1
4742.5 4492.9 4311.4 4177.6 4059.6 3922.4 3757.9 3574.1 3366.6 3170.3
3024 2944.6 2952.6 2960.5 2935.5 2874.3 2726.8 2486.4 2215.3 1957.8
1715 1458.7 1167.2 848.4 552.4 233.7 0
5911.9 5850.2 5798.5 5779.9 5789 5800.3 5752 5604.5 5364 5091.1
4826.4 4595 4391.5 4213.2 4044.9 3868.4 3675.1 3469.8 3265.6 3083.4
2923.1 2803.5 2740 2701.9 2666 2624.3 2536.3 2379.3 2180.1 1958.2
1706.4 1454.2 1166.5 858 564.9 249.5 0
5911.9 5806.6 5716.4 5670.5 5673.7 5705.9 5706.8 5621.1 5441.2 5205.2
4958 4722 4492.2 4272.9 4061.2 3850.2 3634 3415.3 3212.5 3039
2883.6 2764.5 2678.3 2612 2549.7 2478.6 2381.6 2250.4 2088.5 1895.4
1658.1 1415.4 1134.1 842.1 547.9 242.7 0
5911.9 5763.3 5634 5561.4 5558.5 5612 5661.9 5637.4 5518.3 5319.4
5089.5 4849.1 4593.4 4332.5 4077.8 3832.1 3593 3360.9 3159.7 2994.5
2844.3 2725.7 2616.8 2522.2 2433 2333.2 2226.6 2121.6 1996.8 1832.6
1609.6 1376.6 1101.4 826.2 530.8 235.9 0
5911.9 5724.1 5565 5470.7 5467.7 5551.7 5670.1 5736.3 5690 5515.4
5265.8 4994 4713.6 4428.5 4151 3884.7 3630.9 3391.7 3185.5 3019
2882.5 2783.1 2698.2 2609.8 2510 2382 2245.4 2115.7 1976.4 1802.6
1581 1347.5 1077.1 809 511.6 232.3 0
5911.9 5685.1 5496.3 5379.9 5377 5491.8 5678.2 5835.2 5862 5711.8
5442.3 5138.8 4833.9 4524.7 4224.1 3937.1 3668.7 3422.8 3211.8 3043.3
2920.8 2840.3 2779.5 2697.3 2586.6 2430.8 2264 2109.8 1956 1772.9
1552.2 1318.5 1052.6 791.7 492.3 228.7 0
5911.9 5650.8 5435.5 5303.5 5294.6 5426.9 5661.5 5887.9 5972 5855
5583.2 5251.8 4927.6 4614.5 4313 4025.8 3754.5 3504 3289 3118.8
2992 2905.6 2849.8 2779.9 2681.5 2541.3 2382.5 2219.1 2052.2 1848.7
1608.4 1364.3 1090.7 788.6 475.9 228 0
5911.9 5616.5 5374.7 5226.8 5212.1 5362.5 5644.7 5940.3 6082.1 5998.1
5724.1 5364.7 5021.5 4704.6 4402.2 4114.7 3840.2 3585.5 3366.1 3194.2
3063 2970.7 2920.1 2862.5 2776.3 2652 2501.1 2328.7 2148.3 1924.2
1664.7 1409.9 1128.6 785.4 459.4 227.3 0
5911.9 5582.1 5319.6 5159.2 5136.1 5283.7 5576.4 5885.1 6056.6 6013.5
5776.7 5423.3 5069.1 4757.4 4465.7 4193.2 3930.5 3683 3467.3 3294
3152.4 3054 2993.2 2934.6 2849.6 2730.2 2576 2399.7 2209.6 1979.6
1714.8 1453 1164.9 772.7 424.2 200.5 0
5911.9 5547.8 5264.2 5091.8 5060.1 5205.2 5508.1 5830.2 6031 6028.7
5829.1 5482 5116.8 4810.5 4529.2 4271.7 4021.1 3780.6 3568.5 3393.8
3241.8 3137.4 3066 3007 2923.1 2808.5 2650.8 2470.5 2270.8 2034.9
1765 1496.1 1201.2 760 389.1 173.5 0
5911.9 5521.3 5221.8 5041.2 4999.7 5128.1 5398.3 5684.8 5864.7 5869.9
5698.9 5389.2 5046.2 4745.6 4482.9 4250.4 4026.3 3806.7 3605.9 3436.9
3297.1 3203 3135.4 3077.1 2993.4 2872.9 2707.5 2519.5 2315.1 2078.2
1804.4 1537.6 1232.7 827.1 451.9 199.9 0
5911.9 5494.5 5179.2 4990.9 4939.1 5051 5288.5 5539.4 5698.7 5711.1
5568.9 5296.7 4975.4 4680.5 4436.9 4229.1 4031.3 3832.8 3643.3 3480
3352.5 3268.6 3205 3147 3063.7 2937.4 2764.3 2568.5 2359.3 2121.6
1843.9 1578.9 1264.1 894.3 515 226.4 0
5911.9 5472.9 5149.4 4955.5 4899.7 4999.9 5210.9 5425.1 5558.5 5566.9
5440.5 5197.1 4904.2 4623.6 4384.2 4180.8 3990.2 3798 3612 3458.2
3351.1 3280.4 3221.4 3163.5 3081.9 2954.8 2782.2 2585.9 2376.1 2141.5
1864.8 1598.4 1289.9 938.3 569.4 248.4 0
5911.9 5451.4 5119.7 4920.1 4859.7 4948.9 5133.3 5310.7 5418.5 5422.3
5312.6 5097.5 4832.5 4566.6 4331.8 4132.2 3949.1 3763.6 3580.9 3436.4
3350.2 3292.2 3237.7 3180.1 3100 2972.3 2799.9 2603.2 2392.9 2161.5
1885.6 1617.9 1315.8 982.3 623.9 270.4 0
5911.9 5434.6 5098.6 4895.8 4836.8 4923.3 5097.7 5258.1 5351.1 5351.3
5250.8 5056.2 4811.4 4552.8 4310.7 4093.9 3893.3 3694.4 3501.8 3366.1
3294 3246.3 3197.8 3139.7 3060.5 2936.7 2765.6 2571.7 2367.3 2140.2
1875.2 1603.4 1309.4 979.6 619.3 265 0
5911.9 5417.8 5077.5 4871.8 4813.9 4897.9 5062.3 5205.2 5283.5 5280.1
5189.4 5014.7 4790.1 4539 4289.9 4055.8 3838 3625.2 3422.8 3295.8
3237.7 3200.5 3157.9 3099.3 3021.3 2901.1 2731.4 2540.4 2341.6 2118.8
1864.8 1588.5 1303.3 976.6 614.8 259.1 0
5911.9 5402.4 5061.4 4857.2 4801.7 4887.4 5048.7 5188 5262 5256.3
5166.9 5004.5 4790.1 4540.8 4285.3 4035.6 3800.3 3570.5 3358.6 3236.3
3182.8 3151.3 3114.8 3056.7 2977.3 2854.8 2686.4 2498.6 2301.7 2080.7
1832.8 1556.2 1260 940.1 586.2 244.6 0
5911.9 5386.7 5045.3 4843 4789.4 4877 5035.1 5170.5 5240.4 5232.5
5144.7 4994.3 4790.1 4542.8 4280.8 4015.4 3763.1 3515.8 3294.4 3177.1
3127.9 3102.3 3071.7 3013.8 2933.3 2808.5 2641.8 2456.9 2261.8 2042.9
1800.8 1524 1216.4 903.3 557.6 229.6 0
5911.9 5367.4 5029.4 4832.1 4784.4 4875.2 5034 5167.8 5233.6 5222.3
5131.5 4990.9 4793.5 4546.2 4278.5 4004 3740.9 3480 3253.1 3137.4
3089.8 3067.1 3039.9 2980.9 2899.2 2767.7 2606.6 2425.1 2225.5 2007.7
1767.2 1497.3 1166 871.1 528.6 215.5 0
5911.9 5386.7 5045.3 4843 4789.4 4877 5035.1 5170.5 5240.4 5232.5
5144.7 4994.3 4790.1 4542.8 4280.8 4015.4 3763.1 3515.8 3294.4 3177.1
3127.9 3102.3 3071.7 3013.8 2933.3 2808.5 2641.8 2456.9 2261.8 2042.9
1800.8 1524 1216.4 903.3 557.6 229.6 0
5911.9 5402.4 5061.4 4857.2 4801.7 4887.4 5048.7 5188 5262 5256.3
5166.9 5004.5 4790.1 4540.8 4285.3 4035.6 3800.3 3570.5 3358.6 3236.3
3182.8 3151.3 3114.8 3056.7 2977.3 2854.8 2686.4 2498.6 2301.7 2080.7
1832.8 1556.2 1260 940.1 586.2 244.6 0
5911.9 5417.8 5077.5 4871.8 4813.9 4897.9 5062.3 5205.2 5283.5 5280.1
5189.4 5014.7 4790.1 4539 4289.9 4055.8 3838 3625.2 3422.8 3295.8
3237.7 3200.5 3157.9 3099.3 3021.3 2901.1 2731.4 2540.4 2341.6 2118.8
1864.8 1588.5 1303.3 976.6 614.8 259.1 0
5911.9 5434.6 5098.6 4895.8 4836.8 4923.3 5097.7 5258.1 5351.1 5351.3
5250.8 5056.2 4811.4 4552.8 4310.7 4093.9 3893.3 3694.4 3501.8 3366.1
3294 3246.3 3197.8 3139.7 3060.5 2936.7 2765.6 2571.7 2367.3 2140.2
1875.2 1603.4 1309.4 979.6 619.3 265 0
5911.9 5451.4 5119.7 4920.1 4859.7 4948.9 5133.3 5310.7 5418.5 5422.3
5312.6 5097.5 4832.5 4566.6 4331.8 4132.2 3949.1 3763.6 3580.9 3436.4
3350.2 3292.2 3237.7 3180.1 3100 2972.3 2799.9 2603.2 2392.9 2161.5
1885.6 1617.9 1315.8 982.3 623.9 270.4 0
5911.9 5472.9 5149.4 4955.5 4899.7 4999.9 5210.9 5425.1 5558.5 5566.9
5440.5 5197.1 4904.2 4623.6 4384.2 4180.8 3990.2 3798 3612 3458.2
3351.1 3280.4 3221.4 3163.5 3081.9 2954.8 2782.2 2585.9 2376.1 2141.5
1864.8 1598.4 1289.9 938.3 569.4 248.4 0
5911.9 5494.5 5179.2 4990.9 4939.1 5051 5288.5 5539.4 5698.7 5711.1
5568.9 5296.7 4975.4 4680.5 4436.9 4229.1 4031.3 3832.8 3643.3 3480
3352.5 3268.6 3205 3147 3063.7 2937.4 2764.3 2568.5 2359.3 2121.6
1843.9 1578.9 1264.1 894.3 515 226.4 0
5911.9 5521.3 5221.8 5041.2 4999.7 5128.1 5398.3 5684.8 5864.7 5869.9
5698.9 5389.2 5046.2 4745.6 4482.9 4250.4 4026.3 3806.7 3605.9 3436.9
3297.1 3203 3135.4 3077.1 2993.4 2872.9 2707.5 2519.5 2315.1 2078.2
1804.4 1537.6 1232.7 827.1 451.9 199.9 0
5911.9 5547.8 5264.2 5091.8 5060.1 5205.2 5508.1 5830.2 6031 6028.7
5829.1 5482 5116.8 4810.5 4529.2 4271.7 4021.1 3780.6 3568.5 3393.8
3241.8 3137.4 3066 3007 2923.1 2808.5 2650.8 2470.5 2270.8 2034.9
1765 1496.1 1201.2 760 389.1 173.5 0
5911.9 5582.1 5319.6 5159.2 5136.1 5283.7 5576.4 5885.1 6056.6 6013.5
5776.7 5423.3 5069.1 4757.4 4465.7 4193.2 3930.5 3683 3467.3 3294
3152.4 3054 2993.2 2934.6 2849.6 2730.2 2576 2399.7 2209.6 1979.6
1714.8 1453 1164.9 772.7 424.2 200.5 0
5911.9 5616.5 5374.7 5226.8 5212.1 5362.5 5644.7 5940.3 6082.1 5998.1
5724.1 5364.7 5021.5 4704.6 4402.2 4114.7 3840.2 3585.5 3366.1 3194.2
3063 2970.7 2920.1 2862.5 2776.3 2652 2501.1 2328.7 2148.3 1924.2
1664.7 1409.9 1128.6 785.4 459.4 227.3 0
5911.9 5650.8 5435.5 5303.5 5294.6 5426.9 5661.5 5887.9 5972 5855
5583.2 5251.8 4927.6 4614.5 4313 4025.8 3754.5 3504 3289 3118.8
2992 2905.6 2849.8 2779.9 2681.5 2541.3 2382.5 2219.1 2052.2 1848.7
1608.4 1364.3 1090.7 788.6 475.9 228 0
5911.9 5685.1 5496.3 5379.9 5377 5491.8 5678.2 5835.2 5862 5711.8
5442.3 5138.8 4833.9 4524.7 4224.1 3937.1 3668.7 3422.8 3211.8 3043.3
2920.8 2840.3 2779.5 2697.3 2586.6 2430.8 2264 2109.8 1956 1772.9
1552.2 1318.5 1052.6 791.7 492.3 228.7 0
5911.9 5724.1 5565 5470.7 5467.7 5551.7 5670.1 5736.3 5690 5515.4
5265.8 4994 4713.6 4428.5 4151 3884.7 3630.9 3391.7 3185.5 3019
2882.5 2783.1 2698.2 2609.8 2510 2382 2245.4 2115.7 1976.4 1802.6
1581 1347.5 1077.1 809 511.6 232.3 0
5911.9 5763.3 5634 5561.4 5558.5 5612 5661.9 5637.4 5518.3 5319.4
5089.5 4849.1 4593.4 4332.5 4077.8 3832.1 3593 3360.9 3159.7 2994.5
2844.3 2725.7 2616.8 2522.2 2433 2333.2 2226.6 2121.6 1996.8 1832.6
1609.6 1376.6 1101.4 826.2 530.8 235.9 0
5911.9 5806.6 5716.4 5670.5 5673.7 5705.9 5706.8 5621.1 5441.2 5205.2
4958 4722 4492.2 4272.9 4061.2 3850.2 3634 3415.3 3212.5 3039
2883.6 2764.5 2678.3 2612 2549.7 2478.6 2381.6 2250.4 2088.5 1895.4
1658.1 1415.4 1134.1 842.1 547.9 242.7 0
5911.9 5850.2 5798.5 5779.9 5789 5800.3 5752 5604.5 5364 5091.1
4826.4 4595 4391.5 4213.2 4044.9 3868.4 3675.1 3469.8 3265.6 3083.4
2923.1 2803.5 2740 2701.9 2666 2624.3 2536.3 2379.3 2180.1 1958.2
1706.4 1454.2 1166.5 858 564.9 249.5 0
5911.9 5904 5892.6 5901.7 5919.8 5922.1 5849.5 5664.6 5379.9 5060.1
4742.5 4492.9 4311.4 4177.6 4059.6 3922.4 3757.9 3574.1 3366.6 3170.3
3024 2944.6 2952.6 2960.5 2935.5 2874.3 2726.8 2486.4 2215.3 1957.8
1715 1458.7 1167.2 848.4 552.4 233.7 0
5911.9 5952.3 5987.9 6031.7 6080.2 6090.7 6036.2 5884.2 5635.6 5351.1
5040.8 4764.5 4539.4 4361.3 4212.7 4056.2 3879.3 3686 3480 3316.7
3216.4 3165.8 3158.3 3142 3055.3 2889 2725 2491.3 2215.3 1935.5
1612.5 1289.7 965.3 676 424.2 180.4 0
5911.9 6002.2 6088.9 6172.6 6247.2 6279.2 6254.5 6146.7 5960.9 5742.9
5499.5 5276.9 5090.9 4930.5 4772.9 4587.3 4365.9 4121.5 3862 3656.7
3520.4 3430.5 3365.4 3288.3 3170.3 2965.3 2761.1 2471.4 2122 1803.3
1464.1 1145.6 843.5 586.2 358.4 153.4 0
5911.9 6052.1 6189.8 6313.4 6413.7 6467.7 6472.7 6409.2 6286.2 6134.7
5958.4 5789.4 5642.4 5499.5 5333 5118.4 4852.5 4557.1 4244.1 3996.8
3824.4 3695.5 3572.6 3434.6 3285.4 3041.7 2797.2 2451.2 2028.6 1670.8
1315.8 1001.6 721.4 496.4 292.6 126.6 0
5911.9 6104.3 6297.8 6473.4 6608.1 6696.8 6736.5 6715.4 6657.4 6586.1
6515.8 6468.8 6446.8 6419.6 6368.3 6280.6 6159.6 6034.9 5918.9 5823.2
5718.9 5542.6 5250.4 4838.4 4303.5 3663.3 3087.3 2533.8 2005.2 1599.6
1251.3 957.6 703.3 492.7 294.5 128.2 0
5911.9 6156.5 6406 6633.3 6802.3 6926 7000.4 7021.7 7028.5 7037.6
7073.4 7148.3 7250.8 7339.3 7404.2 7442.7 7467 7513.1 7594.1 7649.6
7613.3 7389.9 6928.2 6242 5321.6 4284.9 3377.5 2616.1 1981.6 1528.6
1186.9 913.8 685.1 489.6 296 129.8 0
5911.9 6208.2 6513.3 6797.6 7019.2 7171.9 7267.2 7312.8 7348.4 7396.5
7483.6 7619.7 7796 7979.9 8189.6 8424.4 8722.4 9112.4 9625.6 10172.3
10679.5 11008.9 10936.3 10425.5 9474.7 8189.1 6877.4 5592.5 4403.3 3366.3
2443.3 1655.6 1066.7 656.1 350.7 145.4 0
5911.9 6260.1 6620.8 6961.8 7236.3 7417.8 7533.9 7603.8 7668.2 7755.1
7893.5 8090.9 8341.1 8620.6 8974.9 9406 9977.6 10711.8 11657.1 12694.9
13745.8 14627.8 14944.2 14609.2 13627.8 12093.3 10377.6 8568.9 6825 5204.1
3699.6 2397.4 1448.5 823 405.6 161.1 0
5911.9 6308.9 6728.6 7139.4 7461.1 7664.6 7791.4 7864.9 7939.8 8032.6
8165.1 8350.2 8591.3 8868.3 9212.5 9708.6 10418.7 11348.3 12515.7 13903.6
15567.9 17316 18865.9 19964.4 20238.9 19083 17447.6 15501.4 13377.8 11075.6
8436.6 5904.9 3804.4 2201.9 990.5 324.4 0
5911.9 6357.7 6836.4 7317.3 7685.9 7911.7 8048.9 8126 8211.1 8309.8
8436.8 8609.2 8841.8 9116.3 9449.8 10011.2 10859.7 11984.9 13374.4 15112.1
17389.8 20004.3 22787.8 25319.6 26849.7 26072.7 24517.6 22433.9 19930.6 16947.4
13173.6 9412.3 6160.3 3580.9 1575.5 487.7 0
